IESNA:LM-63-2002 
[TEST]P981000
[MORE]TEST IS SCALED FROM ( FO44195.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-927-10L-WD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, WIDE FLOOD OPTIC
[MORE]1000 LUMENS
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]869
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 9.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
876.3 882.8 898.5 910.1 914.3 916.3 918 920.9 929 942.8
958.6 970 972.5 970 969.4 969.9 965.9 954.7 939.8 930.4
917 897.2 872.4 841.9 810.7 779.4 742.2 696 641.4 573
499.4 426.9 362 305.2 252.2 200.1 155.7 122.6 98.8 79.5
62.1 48.9 38.7 29.6 20.7 14.6 11.8 10.7 9.8 9.1
8.4 7.8 7.1 6.6 6.2 6.1 6 5.8 5.5 5
4.1 3.3 3 3 2.8 2.6 2.5 2.4 2.3 2
1.7 1.5 1.4 1.3 1.3 1.3 1.3 1.3 1.3 1.2
1.1 1.1 1 0.9 0.8 0.6 0.4 0.1 0 0
0
